IESNA:LM-63-2002
[TEST]P1389118
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-722-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (56) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18109.0
TILT=NONE
56 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
129.1 178.8 278.1 531.4 1162.2 1673.8 2071.2 2403.9 2751.6 3153.9 3665.5 4316.1 5205.2 6720.1 8682.0 10807.8 13251.4 14940.1 
15446.7 14865.6 13539.5 12297.8 11105.8 9635.6 6288.0 3208.6 1703.6 1296.3 1182.1 1162.2 1137.4 854.3 422.2 317.9 104.3 39.7 0.0 
129.1 173.8 268.2 546.3 1142.4 1698.6 2066.2 2394.0 2746.6 3183.7 3670.5 4311.2 5215.1 6630.7 8726.7 10882.3 13181.9 14880.5 
15506.4 14965.0 13653.7 12431.9 11125.6 9635.6 6437.0 3149.0 1743.3 1311.2 1187.1 1157.3 1137.4 859.3 417.2 312.9 104.3 39.7 0.0 
129.1 173.8 258.3 501.6 1053.0 1604.3 2061.2 2379.1 2751.6 3178.8 3670.5 4321.1 5130.7 6273.1 8215.1 10609.1 13167.0 14984.8 
15769.6 15516.3 14403.7 13316.0 11796.2 10127.3 7430.3 3884.0 2096.0 1445.3 1221.8 1157.3 1127.5 1023.2 427.1 303.0 124.2 49.7 0.0 
129.1 168.9 248.3 437.1 923.8 1455.3 1986.7 2359.2 2716.8 3129.1 3645.6 4177.1 4847.6 5701.9 7177.0 9506.5 12441.8 15014.6 16122.2 
16236.5 15660.3 14974.9 13777.9 11513.0 8796.2 5195.3 2860.9 1773.1 1321.2 1167.2 1097.7 1013.2 427.1 273.2 139.1 64.6 0.0 
129.1 168.9 228.5 362.6 735.1 1241.7 1788.0 2245.0 2592.7 3014.8 3447.0 3913.8 4504.9 5110.8 5915.5 7360.8 9888.9 13420.3 16052.7 
16971.6 16753.0 16266.3 16171.9 15402.0 12625.6 8190.3 4261.5 2508.2 1564.5 1117.5 894.0 799.7 491.7 248.3 173.8 94.4 0.0 
129.1 163.9 208.6 303.0 516.5 958.6 1460.2 1956.9 2403.9 2761.5 3183.7 3635.7 4082.7 4634.0 5244.9 6064.5 7286.3 9526.3 13375.6 
16623.9 17920.2 17746.4 17150.4 17438.4 17046.1 14974.9 9213.4 4077.7 1912.2 1107.6 720.2 551.3 417.2 233.4 193.7 134.1 0.0 
129.1 158.9 188.7 238.4 342.7 556.3 963.6 1400.6 1897.3 2369.2 2786.4 3168.8 3620.8 4097.6 4584.4 5220.1 6074.4 7266.4 9009.8 
11920.3 15695.1 18372.2 19171.8 18794.4 18590.7 18620.5 17289.4 12079.3 5304.5 2026.5 814.6 501.6 372.5 298.0 243.4 198.7 0.0 
129.1 149.0 168.9 193.7 238.4 307.9 442.0 690.4 1067.9 1490.0 1927.1 2418.8 2895.6 3382.4 3859.2 4380.7 5036.3 5821.1 6864.1 8289.6 
10395.5 13067.7 16306.0 19271.2 19986.4 19604.0 19171.8 17696.7 14105.7 7698.5 3312.9 1097.7 521.5 397.3 322.8 278.1 0.0 
129.1 149.0 168.9 188.7 228.5 288.1 407.3 630.8 978.5 1375.8 1812.9 2279.8 2771.5 3263.2 3749.9 4266.5 4902.2 5657.2 6680.3 8150.5 
10072.7 12620.6 15814.3 18893.7 20006.3 19643.7 19092.4 17731.5 14776.2 8567.7 3764.8 1256.6 521.5 407.3 337.7 293.0 0.0 
129.1 144.0 154.0 163.9 173.8 193.7 218.5 268.2 337.7 461.9 665.6 933.8 1281.4 1644.0 2081.1 2548.0 3079.4 3774.8 4569.5 5582.7 6953.5 
8428.7 10425.3 12769.6 15893.8 17925.2 17051.0 14612.3 11185.2 7574.4 5016.5 2990.0 1649.0 794.7 337.7 327.8 0.0 
129.1 134.1 139.1 139.1 139.1 139.1 139.1 139.1 139.1 149.0 158.9 178.8 203.6 243.4 288.1 362.6 466.9 635.8 889.1 1276.5 1827.8 2433.7 3114.2 3620.8 
4052.9 4897.3 6173.7 6759.8 6084.3 4788.0 3491.7 2483.4 1554.6 586.1 89.4 29.8 0.0 
129.1 134.1 134.1 129.1 129.1 124.2 119.2 114.2 114.2 114.2 114.2 114.2 119.2 124.2 134.1 144.0 168.9 213.6 298.0 432.1 625.8 779.8 784.8 635.8 
541.4 700.3 1147.3 1693.7 1753.3 1311.2 715.2 342.7 139.1 54.6 24.8 14.9 0.0 
129.1 129.1 124.2 119.2 114.2 114.2 104.3 99.3 94.4 94.4 94.4 89.4 89.4 84.4 84.4 84.4 89.4 99.3 129.1 193.7 258.3 263.2 163.9 104.3 74.5 64.6 
54.6 54.6 49.7 44.7 39.7 24.8 19.9 19.9 14.9 14.9 0.0 
129.1 124.2 114.2 104.3 99.3 99.3 89.4 84.4 74.5 64.6 59.6 54.6 49.7 44.7 34.8 29.8 24.8 19.9 19.9 19.9 14.9 9.9 9.9 5.0 5.0 5.0 9.9 9.9 5.0 9.9 9.9 9.9 9.9 
9.9 14.9 14.9 0.0 
129.1 114.2 104.3 94.4 89.4 79.5 69.5 54.6 44.7 39.7 29.8 24.8 14.9 14.9 9.9 9.9 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 5.0 5.0 9.9 9.9 
9.9 0.0 
129.1 109.3 94.4 84.4 79.5 64.6 54.6 39.7 29.8 19.9 14.9 9.9 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 5.0 9.9 9.9 
0.0 
129.1 104.3 89.4 79.5 69.5 54.6 39.7 29.8 19.9 9.9 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 5.0 5.0 
0.0 
129.1 104.3 89.4 74.5 64.6 49.7 34.8 24.8 14.9 9.9 5.0 0.0 0.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 5.0 
0.0 
129.1 104.3 89.4 74.5 59.6 49.7 29.8 19.9 14.9 5.0 0.0 0.0 9.9 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 
0.0 
129.1 104.3 89.4 74.5 59.6 49.7 34.8 24.8 14.9 5.0 0.0 14.9 9.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
129.1 104.3 89.4 74.5 64.6 49.7 34.8 24.8 19.9 9.9 9.9 14.9 9.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 0.0 
0.0 
129.1 104.3 89.4 74.5 59.6 49.7 34.8 24.8 19.9 9.9 9.9 19.9 9.9 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 
0.0 
